IESNA:LM-63-2002
[TEST]P1298070
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R55W2N902765DE010 E3D1WH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 3000K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]986
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1303.9 1299.1 1286.3 1270.6 1256.4 1253 1256.7 1264.6 1273.6 1280.7
1283 1281.5 1275.5 1266.1 1255.2 1240.6 1223.8 1202.4 1178.5 1149.6
1117 1079.9 1036.1 987.8 932.3 871.3 804.2 733.1 657 578.7
499 418.8 340.5 305.7 269.7 208.6 159.9 121.7 90.3 77.2
67.1 50.9 41.2 26.2 16.9 10.1 4.5 1.5 0.7 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0 0
0 0 0
